تجاوز إلى المحتوى الرئيسي
Logo print

Fixing automatic transfer switch for XL³ S 4000 enclosures - for 2 DPX³ 630 in horizontal position

LEGRAND

Fixing automatic transfer switch for XL³ S 4000 enclosures - for 2 DPX³ 630 in horizontal position

REF. 021073 EAN. 3414970996237
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 570 mm
Height 565 mm
Suitable for enclosure building width 725 mm
Material Steel
Surface finishing Other
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

2 documents
Instruction Use
F3824D-01.pdf pdf (1.68 Mo)
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0388.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0390.pdf pdf (0.44 Mo)