تجاوز إلى المحتوى الرئيسي
Logo print

Surface mounting box for combined unit P17 - 220 x 125 mm

P 17 Tempra LEGRAND

Surface mounting box for combined unit P17 - 220 x 125 mm

REF. 057710 EAN. 3245060577100
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A None
CEE socket outlet 32 A None
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M32
Handling Wall mounting
Degree of protection (IP) Other
Military model No
Colour Grey
Height 220 mm
Width 125 mm
Depth 76.5 mm

2 documents
Technical Sheet
F00140EN-05.pdf pdf (1.34 Mo)
Technical Sheet
F00140FR-05.pdf pdf (1.34 Mo)
1 document
3D Autocad
057710.dwg dwg (0.08 Mo)