تجاوز إلى المحتوى الرئيسي
Logo print

Faceplate for DPX3 125 HP 3 Poles vertical mounting in XL3 S 630 & XL3 S 4000 36 modules enclosures

XL³S LEGRAND

Faceplate for DPX3 125 HP 3 Poles vertical mounting in XL3 S 630 & XL3 S 4000 36 modules enclosures

REF. 338576 EAN. 3414970903327
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 700 mm
Height 200 mm
Suitable for enclosure building width 800 mm
Material Steel
Surface finishing Powder coating

3 documents
Workshop Book
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0335.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0356.pdf pdf (0.08 Mo)
1 document
3D Autocad
338576.dwg dwg (0.04 Mo)