تجاوز إلى المحتوى الرئيسي
Logo print

Box - plasterboard box 3 mod

BTICINO

Box - plasterboard box 3 mod

REF. BT-PB503N EAN. 8005543592342
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Hollow wall
Shape Rectangular
Construction type Device connection box (round/square)
Model 3-fold
Provided with revolving ring No
Couplable No
Equipped with None
Length 110 mm
Width 71 mm
Depth 52-56 mm
Inner depth 50 mm
For number of electric fittings 3
Mounting switching equipment Screwing
With screws No
Number of non-adjustable device fixing lugs 0
Number of adjustable device fixing lugs 0
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by nozzle Yes
Housing feed-through by step membrane No
For tube diameter 16/19/20 mm
Pipe locking No
Pipe locking optional No
Inlet from the rear Yes
Number of inlets 4
Number of included spouts 0
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Yellow
Degree of protection (IP) Other
Degree of protection (NEMA) Other
Cover model None
Transparent cover No
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Max. conductor cross section 0 mm²
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Special application None
With partition panel No
Compliant with BS 4662 No
Degree of impact strength (IK) IK02
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Cable support Not applicable

3 documents
3 documents
Agreement
IMQ-CA02.06163 (2.27 Mo)
PEP
LGRP-01226-V01.01-EN.pdf pdf (0.64 Mo)
Agreement
OC / CB-FR_700722 (0.42 Mo)