تجاوز إلى المحتوى الرئيسي
Logo print

Kaptika - Cable outlet - flush mounting - White

Kaptika LEGRAND

Kaptika - Cable outlet - flush mounting - White

REF. 782116 EAN. 3414970006783
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps None
Connection system Without clamp
Material Plastic
Material quality Thermoplastic
Colour White
RAL-number (similar) 9003
Antimicrobial treatment No

2 documents
Technical Sheet
F01258FR-02.pdf pdf (2.34 Mo)
Technical Sheet
F01165EN-03.pdf pdf (1.45 Mo)
1 document
Catalogue Commercial Page
ex223001_0741.pdf pdf (0.08 Mo)