تجاوز إلى المحتوى الرئيسي
Logo print

Cable outlet with terminals Valena Life - with cover plate - aluminium

Valena Life Legrand

Cable outlet with terminals Valena Life - with cover plate - aluminium

REF. 753333 EAN. 3414970457332
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps 3x2.5 mm²
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Colour Aluminium
RAL-number (similar) 7040
Antimicrobial treatment No

2 documents
Technical Sheet
F01953EN-01.pdf pdf (0.56 Mo)
Technical Sheet
F01953FR-01.pdf pdf (0.59 Mo)