تجاوز إلى المحتوى الرئيسي
Logo print

Cable outlet with terminals Valena Life - with cover plate - ivory

Valena Life Legrand

Cable outlet with terminals Valena Life - with cover plate - ivory

REF. 753233 EAN. 3414970458278
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps 3x2.5 mm²
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Colour Beige
RAL-number (similar) 1013
Antimicrobial treatment No

2 documents
Technical Sheet
F01953EN-01.pdf pdf (0.56 Mo)
Technical Sheet
F01953FR-01.pdf pdf (0.59 Mo)