تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ Sleek - single "F" type TV socket Glossy gold

Synergy™ LEGRAND

Synergy™ Sleek - single "F" type TV socket Glossy gold

REF. 832441 EAN. 3414970663108
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet SAT
DAB+ No
Mounting method Flush-mounted
Cover Full cover plate
Tap loss at 860 MHz 1 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply Yes
Colour Gold
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 37 mm
Min. depth of built-in installation box 28 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

1 document
Instruction Use
LE08773AB.pdf pdf (1.53 Mo)
1 document
Catalogue Commercial Page
ex223001_0730.pdf pdf (0.09 Mo)