تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - F-type coaxial SAT socket, 1 module

Living Now BTICINO

Living Now - F-type coaxial SAT socket, 1 module

REF. BT-K4202F EAN. 8005543611043
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Loop-through socket
Type of socket outlet SAT
DAB+ No
Mounting method Module frame
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 1
Suitable for cable modem No
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 2 dB
TV frequency band 5-862 MHz
Suitable for remote power supply No
Radio frequency band 87.5-108 MHz
SAT frequency band 950-2400 MHz
Type of fastening Snap mounting (engagement)
Colour Black
RAL-number (similar) 7015
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Device width 22 mm
Device height 45 mm
Device depth 31 mm
Min. depth of built-in installation box 32 mm
Built-in depth 22 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Terminal marking indication No

2 documents
Technical Sheet
F02572EN-00.pdf pdf (0.37 Mo)
Instruction Use
LE10307AB.pdf pdf (0.9 Mo)
1 document
Catalogue Commercial Page
ex223001_0773.pdf pdf (0.09 Mo)
2 documents