تجاوز إلى المحتوى الرئيسي
Logo print

Forix - Television socket - surface mounting - IP2X - male connector - White

Forix LEGRAND

Forix - Television socket - surface mounting - IP2X - male connector - White

REF. 782415 EAN. 3245067824153
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Surface mounted
Cover Complete housing
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply No
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 65 mm
Device height 65 mm
Device depth 36.5 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

1 document
Instruction Use
LE04850AB.pdf pdf (1.5 Mo)
1 document
Catalogue Commercial Page
ex223001_0783.pdf pdf (0.08 Mo)