تجاوز إلى المحتوى الرئيسي
Logo print

Niloé™ - TV single star socket - "F" type - attenuation 1 dB - White

Niloé™ LEGRAND

Niloé™ - TV single star socket - "F" type - attenuation 1 dB - White

REF. 764550 EAN. 3414970683311
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Cover Central cover plate
Tap loss at 860 MHz 1 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply No
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 28.3 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

3 documents
Instruction Use
LE08364AA.pdf pdf (1.51 Mo)
Technical Sheet
S000093616FR-00.pdf pdf (2.36 Mo)
Technical Sheet
S000093616EN-00.pdf pdf (2.36 Mo)
1 document
Catalogue Commercial Page
ex223001_0747.pdf pdf (0.1 Mo)