تجاوز إلى المحتوى الرئيسي
Logo print

Batibox - Junction box - with cover and screws - 165x115x40 mm - for masonry

Batibox LEGRAND

Batibox - Junction box - with cover and screws - 165x115x40 mm - for masonry

REF. 089273 EAN. 3245060892739
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Facing brickwork
Shape Rectangular
Construction type Cable junction box
Model Other
Equipped with Other
Length 190 mm
Width 135 mm
Inner depth 40 mm
With screws No
For tube diameter Other
Suitable for cable diameter 16-25 mm
Pipe locking No
Inlet from the rear Yes
Number of inlets 12
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Red
Degree of protection (IP) IP20
Transparent cover No
Cover attachment Screwed
Sealable No
Circuit integrity None
With screening No
Air tight No
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

2 documents
Technical Sheet
F00947FR-02.pdf pdf (0.1 Mo)
Technical Sheet
F00947EN-02.pdf pdf (0.1 Mo)
1 document
Catalogue Commercial Page
ex223001_0813.pdf pdf (0.36 Mo)