تجاوز إلى المحتوى الرئيسي
Logo print

Batibox - Flush mounting box - 1 gang for 20/32 A sockets depth 50 mm - masonry

Batibox LEGRAND

Batibox - Flush mounting box - 1 gang for 20/32 A sockets depth 50 mm - masonry

REF. 080185 EAN. 3245060801854
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Facing brickwork
Shape Square
Construction type Device connection box (round/square)
Model Single
Equipped with None
Length 87 mm
Width 86 mm
Inner depth 50 mm
For number of electric fittings 2
Mounting switching equipment Screw or spread out
With screws Yes
For tube diameter Other
Suitable for cable diameter 20-32 mm
Pipe locking No
Inlet from the rear Yes
Number of inlets 12
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Red
Degree of protection (IP) IP20
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

1 document
Technical Sheet
F00452FR-01.pdf pdf (0.09 Mo)
1 document
Catalogue Commercial Page
ex223001_0812.pdf pdf (0.12 Mo)
2 documents
Agreement
NF-NF012_3660 (0.61 Mo)
Agreement