تجاوز إلى المحتوى الرئيسي
Logo print

Faceplate for XL3 S 630 internal cable sleeve usable faceplate height 1200 mm

XL³ S 630 LEGRAND

Faceplate for XL3 S 630 internal cable sleeve usable faceplate height 1200 mm

REF. 337915 EAN. 3414970899583
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 200 mm
Height 1200 mm
Suitable for enclosure building width 800 mm
Suitable for enclosure building height 1200 mm
Material Steel
Surface finishing Powder coating

1 document
Catalogue Commercial Page
ex223001_0334.pdf pdf (0.06 Mo)
6 documents
Agreement
LOVAG-IT 18.130 (0.56 Mo)
PEP
LGRP-00471-V01.01-EN.pdf pdf (1.01 Mo)
Agreement
LOVAG-IT 18.129 (0.57 Mo)
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.138 (1.11 Mo)
Agreement