تجاوز إلى المحتوى الرئيسي
Logo print

Metal faceplate XL³ 4000 - DPX 1600 draw-out motor-driven/rotary handle - horiz

LEGRAND

Metal faceplate XL³ 4000 - DPX 1600 draw-out motor-driven/rotary handle - horiz

REF. 021235 EAN. 3245060212353
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 400 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating

1 document
Workshop Book
2 documents
Catalogue Technical Page
ex223001_0391.pdf pdf (0.36 Mo)
Catalogue Commercial Page
ex223001_0389.pdf pdf (0.07 Mo)
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)