تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - Flush mounting box Batibox - 3 modules /Vela - depth 40 mm - masonry

Mosaic™ LEGRAND

Mosaic™ - Flush mounting box Batibox - 3 modules /Vela - depth 40 mm - masonry

REF. 080149 EAN. 3245060801496
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Facing brickwork
Shape Rectangular
Construction type Device connection box (round/square)
Model Other
Equipped with None
Length 113 mm
Width 67 mm
Inner depth 44 mm
For number of electric fittings 3
Mounting switching equipment Screw or spread out
With screws Yes
For tube diameter 20/25 mm
Suitable for cable diameter 20-25 mm
Pipe locking No
Inlet from the rear Yes
Number of inlets 14
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Red
Degree of protection (IP) IP20
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

1 document
Technical Sheet
F00450FR-01.pdf pdf (0.17 Mo)
1 document
Catalogue Commercial Page
ex223001_0812.pdf pdf (0.12 Mo)
3 documents
BIM Data
BIM Data
2 documents
Agreement
NF-NF012_3660 (0.61 Mo)
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل