تجاوز إلى المحتوى الرئيسي
Logo print

Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 100 mm

LEGRAND

Solid metal faceplate XL³ 800 - captive screws - 36 modules - heigth 100 mm

REF. 020991 EAN. 3245060209919
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 850 mm
Height 100 mm
Suitable for enclosure building width 910 mm
Suitable for enclosure building height 1950 mm
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

1 document
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0394.pdf pdf (0.08 Mo)
7 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
PEP
LGRP-2011-079-V1-FR.pdf pdf (0.18 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل