تجاوز إلى المحتوى الرئيسي
Logo print

Metal faceplate XL³ 800/4000 - for DPX-IS 630 - captive screws - 36 modules

LEGRAND

Metal faceplate XL³ 800/4000 - for DPX-IS 630 - captive screws - 36 modules

REF. 020957 EAN. 3245060209575
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 850 mm
Height 300 mm
Suitable for enclosure building width 910 mm
Suitable for enclosure building height 1950 mm
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

2 documents
Workshop Book
Instruction Use
LE05187AA.pdf pdf (0.42 Mo)
1 document
Catalogue Commercial Page
ex223001_0384.pdf pdf (0.22 Mo)
7 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
PEP
LGRP-2011-079-V1-FR.pdf pdf (0.18 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل