تجاوز إلى المحتوى الرئيسي
Logo print

Solid metal faceplate XL³ 800 - captive screws - 24 modules - heigth 300 mm

LEGRAND

Solid metal faceplate XL³ 800 - captive screws - 24 modules - heigth 300 mm

REF. 020944 EAN. 3245060209445
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 300 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating

2 documents
Technical Sheet
F03261FR-00.pdf pdf (0.48 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0394.pdf pdf (0.08 Mo)
7 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
PEP
LGRP-2011-079-V1-FR.pdf pdf (0.18 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل