تجاوز إلى المحتوى الرئيسي
Logo print

Metal faceplate XL³ 4000 - 1 DMX³ 2500/4000 3P/1 DMX³ 2500 4P/ DMX³-I2500-W=600

LEGRAND

Metal faceplate XL³ 4000 - 1 DMX³ 2500/4000 3P/1 DMX³ 2500 4P/ DMX³-I2500-W=600

REF. 020938 EAN. 3245060209384
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 600 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

1 document
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0392.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0393.pdf pdf (0.15 Mo)
6 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)