تجاوز إلى المحتوى الرئيسي
Logo print

Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - captive screws - 24 modules

LEGRAND

Metal faceplate XL³ 800/4000 - 1 DPX 1600 - horizontal - captive screws - 24 modules

REF. 020934 EAN. 3245060209346
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 400 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

3 documents
Workshop Book
Instruction Use
LE05187AA.pdf pdf (0.42 Mo)
Instruction Use
LE11684AA.pdf pdf (1.52 Mo)
3 documents
Catalogue Technical Page
ex223001_0391.pdf pdf (0.36 Mo)
Catalogue Commercial Page
ex223001_0386.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0389.pdf pdf (0.07 Mo)
7 documents
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
PEP
LGRP-2011-079-V1-FR.pdf pdf (0.18 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل