تجاوز إلى المحتوى الرئيسي
Logo print

Metal faceplate XL³ 800/4000 - DPX³ 160 horizontal - screws - 24 modules

LEGRAND

Metal faceplate XL³ 800/4000 - DPX³ 160 horizontal - screws - 24 modules

REF. 020913 EAN. 3245060209131
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 150 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour Grey
RAL-number 7035
Halogen free Yes
Label space/information surface No

2 documents
Workshop Book
Instruction Use
LE05187AA.pdf pdf (0.42 Mo)
2 documents
Catalogue Commercial Page
ex223001_0387.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0385.pdf pdf (0.12 Mo)
6 documents
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل