تجاوز إلى المحتوى الرئيسي
Logo print

Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2200

LEGRAND

Front cover XL³ 4000 - for external cable sleeves- with hinges and locks -H.2200

REF. 020867 EAN. 3245060208677
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 400 mm
Height 2000 mm
Suitable for enclosure building width 475 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating

1 document
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0380.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0383.pdf pdf (0.08 Mo)
3 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 13.045 (0.12 Mo)