تجاوز إلى المحتوى الرئيسي
Logo print

Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - h 600 mm

LEGRAND

Solid metal faceplate XL³ 800 - 1/4 turn - 24 modules - h 600 mm

REF. 020846 EAN. 3245060208462
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 600 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating

1 document
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0394.pdf pdf (0.08 Mo)
7 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
PEP
LGRP-2011-079-V1-FR.pdf pdf (0.18 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)