تجاوز إلى المحتوى الرئيسي
Logo print

Rear and side panels XL³ 4000/6300 - height 2200 mm - width 725 mm

XL³ 800/4000 LEGRAND

Rear and side panels XL³ 4000/6300 - height 2200 mm - width 725 mm

REF. 020801 EAN. 3245060208011
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 200 mm
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2200 mm
Material Steel
Surface finishing Powder coating

1 document
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0384.pdf pdf (0.22 Mo)
7 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
PEP
LGRP-2011-079-V1-FR.pdf pdf (0.18 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)