تجاوز إلى المحتوى الرئيسي
Logo print

Cable gland plastic - IP 68 - ISO 20 - clamping capacity 8-12 mm - RAL 7001

LEGRAND

Cable gland plastic - IP 68 - ISO 20 - clamping capacity 8-12 mm - RAL 7001

REF. 098003 EAN. 3245060980030
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Thread type Metric
Nominal thread size metric/PG 20
Nominal thread size inch/gas pipe thread Other
Pitch thread 1.5 mm
Thread length 24 mm
Wrench width 26 mm
Hexagon angular dimension 26.5 mm
Suitable for cable diameter 8-12 mm
Material Plastic
Material quality Polyamide (PA)
Surface protection Untreated
Halogen free Yes
Glass-fibre reinforced No
Degree of protection (IP) IP68
Shock resistant Yes
Colour Grey
RAL-number 7001
Bend radius protection/trumpet flare No
With locknut Yes
Snapping in opening Yes
Model Straight
Multi seal area No
Flat cable coupling No
With strain relief No
Type of sealing Sealing ring
Separable screw gland No
Operating / setting temperature -20-80 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
For armoured cable No
EMC-version No
Screened No
Width 28 mm
Height 28 mm
Storage temperature -20-80 °C

2 documents
Technical Sheet
F03595FR-01.pdf pdf (1.11 Mo)
Technical Sheet
F03595EN-01.pdf pdf (1.19 Mo)
2 documents
Catalogue Technical Page
ex223001_0447.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0446.pdf pdf (0.07 Mo)
1 document
3D Autocad
098003.dwg dwg (0.12 Mo)
8 documents
Agreement
OC / CB-IT-23350 (0.64 Mo)
Agreement
OC / CB-FR_711319 (0.68 Mo)
Agreement
OC / CB-FR_711334 (0.59 Mo)
Agreement
NF-NF012_3289/A1 (0.69 Mo)
Agreement
IMQ-CA02.06749 (0.56 Mo)
Agreement
VDE-40023632 (2.52 Mo)
Agreement
Agreement
NF-NF012_2897 (0.8 Mo)