تجاوز إلى المحتوى الرئيسي
Logo print

Cable glands metal - IP68 - PG 9 - clamping capacity 4-9.5 mm

LEGRAND

Cable glands metal - IP68 - PG 9 - clamping capacity 4-9.5 mm

REF. 095511 EAN. 3245060955113
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Thread type Metric
Nominal thread size metric/PG 63
Pitch thread 1.5 mm
Thread length 10 mm
Wrench width 65 mm
Hexagon angular dimension 70 mm
Suitable for cable diameter 35-48 mm
Material Metal
Surface protection Untreated
Halogen free Yes
Glass-fibre reinforced No
Degree of protection (IP) IP68
Shock resistant Yes
Colour Colourless
Bend radius protection/trumpet flare No
With locknut No
Model Straight
Flat cable coupling No
Separable screw gland No
Operating / setting temperature -25-85 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Storage temperature -20-80 °C

1 document
Technical Sheet
F02550FR00.pdf pdf (2.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0445.pdf pdf (0.06 Mo)
1 document
3D Autocad
095511.dwg dwg (0.06 Mo)
1 document
PEP
LGRP-2014-115-V1-EN.pdf pdf (0.96 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل