تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - cable outlet alu

Mosaic™ LEGRAND

Mosaic™ - cable outlet alu

REF. 079249 EAN. 3414970961440
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps None
Connection system Without clamp
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour Aluminium
Suitable for degree of protection (IP) IP41
Device width 45 mm
Device height 45 mm
Device depth 39 mm
Built-in depth 19 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

2 documents
Technical Sheet
F00487EN-09.pdf pdf (0.08 Mo)
Technical Sheet
F00487FR-09.pdf pdf (0.08 Mo)
1 document
Catalogue Commercial Page
ex223001_1186.pdf pdf (0.08 Mo)
2 documents
BIM Data
BIM Data
1 document
PEP