تجاوز إلى المحتوى الرئيسي
Logo print

Forix - Cable outlet - surface mounting - IP2X - White

Forix LEGRAND

Forix - Cable outlet - surface mounting - IP2X - White

REF. 782416 EAN. 3245067824160
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Clamps None
Connection system Without clamp
Material Plastic
Material quality Thermoplastic
Colour White
RAL-number (similar) 9003
Antimicrobial treatment No

1 document
Instruction Use
LE04850AB.pdf pdf (1.5 Mo)
1 document
Catalogue Commercial Page
ex223001_0783.pdf pdf (0.08 Mo)