تجاوز إلى المحتوى الرئيسي
Logo print

DERIVATEUR

LEGRAND

DERIVATEUR

REF. 077553 EAN. 3245060775537
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps Other
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour White
RAL-number (similar) 9003
Suitable for degree of protection (IP) IP41
Device width 45 mm
Device height 45 mm
Device depth 32.5 mm
Built-in depth 20 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

2 documents
Technical Sheet
F00487EN-09.pdf pdf (0.08 Mo)
Technical Sheet
F00487FR-09.pdf pdf (0.08 Mo)
1 document
Catalogue Commercial Page
ex223001_1186.pdf pdf (0.08 Mo)
2 documents
BIM Data
BIM Data
You can only compare 4 products, you must remove 1 to add this one
التفاصيل