تجاوز إلى المحتوى الرئيسي
Logo print

Door contact - for cabinets - 6 A - 250 V

Atlantic & Marina LEGRAND

Door contact - for cabinets - 6 A - 250 V

REF. 036313 EAN. 3245060363130
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Push button, normally closed
Method of operation Push button
Number of control elements 1
Connection type Screwed terminal
Number of poles 1-pole
Type of fastening Mounting with screw
With cover edge No
Illumination None
Imprint/indication Various symbols
Nominal voltage 240 V
Nominal current 3 A
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Untreated
Transparent No
Colour control elements White
Housing colour Black

1 document
Instruction Use
LE07865AA-00.pdf pdf (0.63 Mo)
3 documents
Catalogue Technical Page
ex223001_0444.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0432.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0443.pdf pdf (0.1 Mo)