تجاوز إلى المحتوى الرئيسي
Logo print

Male TV star socket Valena Life - attenuation 1 dB - with cover plate - ivory

Valena Life Legrand

Male TV star socket Valena Life - attenuation 1 dB - with cover plate - ivory

REF. 753251 EAN. 3414970451552
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply Yes
Colour Beige
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 74.6 mm
Device height 74.6 mm
Device depth 27.2 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

3 documents
Technical Sheet
F02110FR-01.pdf pdf (0.49 Mo)
Technical Sheet
F02110EN-01.pdf pdf (0.48 Mo)
Instruction Use
LE07455CC.pdf pdf (5.4 Mo)