تجاوز إلى المحتوى الرئيسي
Logo print

TV-R-SAT terminal socket Valena Life - attenuation 10 dB French - white

Valena Life Legrand

TV-R-SAT terminal socket Valena Life - attenuation 10 dB French - white

REF. 753164 EAN. 3414970452061
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
DAB+ No
Mounting method Flush-mounted
Tap loss at 860 MHz 10 dB
Tap loss at 2150 MHz 10 dB
Number of outlets 3
Suitable for cable modem No
Suitable for remote power supply Yes
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 74.6 mm
Device height 74.6 mm
Device depth 27.2 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

3 documents
Technical Sheet
F02112EN-01.pdf pdf (0.53 Mo)
Instruction Use
LE07455CC.pdf pdf (5.4 Mo)
Technical Sheet
F02112FR-01.pdf pdf (0.53 Mo)