تجاوز إلى المحتوى الرئيسي
Logo print

Star architecture TV-R-SAT socket Valena In'Matic

Valena Life Legrand

Star architecture TV-R-SAT socket Valena In'Matic

REF. 753052 EAN. 3414970451934
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/RD/SAT
DAB+ Yes
Mounting method Flush-mounted
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 3
Suitable for cable modem No
Suitable for remote power supply Yes
Radio frequency band 87.5-240 MHz
SAT frequency band 950-2400 MHz
Colour Other
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 74.6 mm
Device height 74.6 mm
Device depth 27.2 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

3 documents
Technical Sheet
F02112EN-01.pdf pdf (0.53 Mo)
Instruction Use
LE07425CD.pdf pdf (1.84 Mo)
Technical Sheet
F02112FR-01.pdf pdf (0.53 Mo)