تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - TV socket Grid module - single screened - male - anthracite

Synergy™ LEGRAND

Synergy™ - TV socket Grid module - single screened - male - anthracite

REF. 735540 EAN. 3245067355404
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Cover Central cover plate
Tap loss at 860 MHz 1 dB
Tap loss at 2150 MHz 1.5 dB
Number of outlets 1
Suitable for cable modem No
Suitable for remote power supply Yes
Colour Anthracite
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 33 mm
Min. depth of built-in installation box 40 mm
Operating / setting temperature 5-45 °C
Storage temperature -25-70 °C

1 document
Instruction Use
0064FU5-03.pdf pdf (0.27 Mo)
1 document
Catalogue Commercial Page
ex223001_0733.pdf pdf (0.08 Mo)