تجاوز إلى المحتوى الرئيسي
Logo print

Industrial box - plastic - IP55 - IK08 - opaque cover - 310x240x160 mm

LEGRAND

Industrial box - plastic - IP55 - IK08 - opaque cover - 310x240x160 mm

REF. 092284 EAN. 3245060922849
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Mounting box
Equipped with Other
Shape Rectangular
Mounting method Universal
Mounting in the soil No
Mounting under water No
For tube diameter Other
Inlet from the rear No
Length 310 mm
Width 240 mm
Depth 160 mm
Height 160 mm
Tackable No
Number of inlets 0
Type of housing feed-through Other
Material Plastic
Halogen free No
Surface protection Untreated
Colour Grey
Degree of protection (IP) IP55
Degree of protection (NEMA) 4
Cover model Other
Transparent cover No
Cover attachment Screwed
Castable No
With casting compound No
Sealable No
Circuit integrity None
With screening No
Weatherproof No
Operating / setting temperature -20-50 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Degree of impact strength (IK) IK08
Storage temperature -20-50 °C
RAL-number 7035
Antimicrobial treatment No
Label space/information surface No
Entry membrane gland type Not applicable
Vertical fixing center distance 282-282 mm
Horizontal fixing center distance 211-211 mm

4 documents
Technical Guide
Technical Sheet
F00191FR-03.pdf pdf (0.58 Mo)
Technical Sheet
F00191EN-03.pdf pdf (0.6 Mo)
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0808.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0807.pdf pdf (0.09 Mo)