تجاوز إلى المحتوى الرئيسي
Logo print

Arteor - control for single or double loads– can drive three actuators or two actuators.

My Home Up LEGRAND

Arteor - control for single or double loads– can drive three actuators or two actuators.

REF. 067554 EAN. 3245060675547
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 3
Number of buttons 6
With LED indication Yes
With label area No
With display No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Colour Other
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) IP20
Min. depth of built-in installation box 55 mm
Width 66 mm
Height 45 mm
Depth 24 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature 5-35 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Standby consumption 9 mA
Terminal marking indication Yes
Halogen free No
Antimicrobial treatment No
Terminals capacity 0.34-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Addressable Yes
Contains Batteries and/or Accumulator No
Connected object No
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box No
Product use function Lighting management

3 documents
Instruction Use
LE05420AA.pdf pdf (0.6 Mo)
Technical Sheet
MQ00290-c-EN.pdf pdf (0.3 Mo)
Technical Sheet
MQ00290-c-FR.pdf pdf (0.3 Mo)
1 document
Catalogue Commercial Page
ex223001_0641.pdf pdf (0.08 Mo)
1 document
PEP
LGRP-00495-V01.01-EN.pdf pdf (0.95 Mo)