تجاوز إلى المحتوى الرئيسي
Logo print

Buzzer Arteor - 230 V - 1 module - white

Arteor™ LEGRAND

Buzzer Arteor - 230 V - 1 module - white

REF. 572204 EAN. 3245065722048
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal voltage 230 V
Type of current AC
Degree of protection (IP) IP41
Housing material Plastic
Housing material quality Other
Surface protection housing Untreated
Housing colour White
Type of tone Continuous tone
Mounting method Built-in
Built-in transformer Yes
Width 45 mm
Height 45 mm
Depth 41 mm
Built-in depth 32 mm
Degree of impact strength (IK) IK05
Operating / setting temperature -10-55 °C
Storage temperature -10-55 °C
Connection type Screwed terminal
Cable section 1.5-1.5 mm²

1 document
Catalogue Commercial Page
ex223001_0591.pdf pdf (0.08 Mo)