تجاوز إلى المحتوى الرئيسي
Logo print

Fishplate body joint integrated into the snap-on DLP trunking grey

DLP LEGRAND

Fishplate body joint integrated into the snap-on DLP trunking grey

REF. 075830 EAN. 3414970003850
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for depth of wall duct 50 mm
Cover width 45 mm
Model Joint cover for cover
Shape Symmetric
Type of fastening Snap on
Material Plastic
Material quality ABS
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour Grey
RAL-number 7035

2 documents
Technical Sheet
F01806EN-03.pdf pdf (0.64 Mo)
Instruction Use
LE01006AB.pdf pdf (0.32 Mo)
3 documents
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_1063.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_1062.pdf pdf (0.13 Mo)