تجاوز إلى المحتوى الرئيسي
Logo print

Fixing clip for snap-on aluminium trunking. Aluminium

LEGRAND

Fixing clip for snap-on aluminium trunking. Aluminium

REF. 603858 EAN. 3245066038582
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for depth of wall duct 50 mm
Cover width 45 mm
Model Duct joint cover
Shape Symmetric
Type of fastening Snap on
Material Plastic
Material quality ABS
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Colour Other

4 documents
Technical Sheet
F02559EN_08.pdf pdf (5.61 Mo)
Technical Sheet
F01191EN-01.pdf pdf (0.65 Mo)
Technical Sheet
F02560EN_06.pdf pdf (6.92 Mo)
Technical Sheet
F01805EN-01.pdf pdf (2.18 Mo)
3 documents
Catalogue Commercial Page
ex223001_1127.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_1130.pdf pdf (0.21 Mo)
Catalogue Commercial Page
ex223001_1090.pdf pdf (0.06 Mo)