تجاوز إلى المحتوى الرئيسي
Logo print

Arteor - Multi-functions touch control mechanisms - 3 modules - black

My Home Up LEGRAND

Arteor - Multi-functions touch control mechanisms - 3 modules - black

REF. 573913 EAN. 3245065739138
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 6
Number of buttons 6
With LED indication Yes
With label area No
With display No
Material Glass
Material quality Other
Surface protection Untreated
Surface finishing Glossy
Colour Black
RAL-number (similar) 9011
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) IP40
Min. depth of built-in installation box 55 mm
Width 150 mm
Height 96 mm
Depth 29 mm
Degree of impact strength (IK) Other
Operating / setting temperature 0-40 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Standby consumption 20 mA
Terminal marking indication No
Halogen free No
Antimicrobial treatment No
Terminals capacity 0.34-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Addressable Yes
Connected object No
Operating method SCS
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Lighting management

3 documents
Instruction Use
U3300B.pdf pdf (1.38 Mo)
Technical Sheet
MQ00110-f-FR.pdf pdf (0.31 Mo)
Technical Sheet
MQ00110-f-EN.pdf pdf (0.31 Mo)
2 documents
Catalogue Commercial Page
ex223001_0651.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0642.pdf pdf (0.07 Mo)