تجاوز إلى المحتوى الرئيسي
Logo print

Radio/KNX interface

LEGRAND

Radio/KNX interface

REF. 048877 EAN. 3414970544230
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX Yes
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Mounting method Surface mounted
Nominal voltage 29 V
Degree of protection (IP) IP20

4 documents
Technical Guide
LE05504AC_FR.pdf pdf (6.12 Mo)
Technical Guide
LE05504AB_EN.pdf pdf (2.96 Mo)
Technical Sheet
S000088772EN-2.pdf pdf (1.88 Mo)
Instruction Use
LE07576AC.pdf pdf (2.09 Mo)
1 document
Catalogue Commercial Page
ex223001_0894.pdf pdf (0.05 Mo)
2 documents
1 document
Agreement
2 documents
Firmware
FW_LG-002638_2.zip zip (8.46 Mo)
Firmware
FW_LG-048877.zip zip (0.06 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل