تجاوز إلى المحتوى الرئيسي
Logo print

EMS CX³ Modular Mini Configurator with display for local system operation

EMS CX³ LEGRAND

EMS CX³ Modular Mini Configurator with display for local system operation

REF. 414936 EAN. 3414970805263
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Other
With anti-theft/dismantling protection No
With lighting Yes
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Colour Grey
RAL-number (similar) 7035
Transparent No
With transmission function No
With signal tone No
Degree of protection (IP) IP40
Width of the front 17 mm

7 documents
Technical Guide
Technical Guide
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
Technical Sheet
F02340EN-03.pdf pdf (1.76 Mo)
Instruction Use
LE08387AC.pdf pdf (0.79 Mo)
Technical Sheet
F02340FR-04.pdf pdf (1.79 Mo)
1 document
Catalogue Commercial Page
ex223001_0117.pdf pdf (0.07 Mo)
1 document
3D Autocad
414936.dwg dwg (0.1 Mo)
1 document
PEP
LGRP-00348-V01.01-EN.pdf pdf (0.95 Mo)
1 document
You can only compare 4 products, you must remove 1 to add this one
التفاصيل