تجاوز إلى المحتوى الرئيسي
Logo print

Modular communication interface EMS CX³ / RS485

EMS CX³ LEGRAND

Modular communication interface EMS CX³ / RS485

REF. 414940 EAN. 3414970805591
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Other
Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Model Other
Width in number of modular spacings 1
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Colour Grey
RAL-number (similar) 7035
Transparent No
Max. data transmission rate 115200 Bd
With bus connection Yes
With label area Yes
With LED indication Yes
Degree of protection (IP) IP40

9 documents
Technical Guide
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Technical Guide
Technical Guide
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
Technical Sheet
Instruction Use
LE08388AB.pdf pdf (0.62 Mo)
Technical Sheet
F02338EN-03.pdf pdf (1.72 Mo)
Technical Sheet
F02338FR-03.pdf pdf (1.68 Mo)
7 documents
Catalogue Commercial Page
ex223001_0204.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0200.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0217.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0225.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0117.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0226-0227.pdf pdf (0.34 Mo)
Catalogue Commercial Page
ex223001_0212.pdf pdf (0.09 Mo)
1 document
3D Autocad
414940.dwg dwg (0.12 Mo)
1 document
PEP
LGRP-00347-V01.01-EN.pdf pdf (0.94 Mo)
1 document
You can only compare 4 products, you must remove 1 to add this one
التفاصيل