تجاوز إلى المحتوى الرئيسي
Logo print

Black 6 scenarios command

LEGRAND

Black 6 scenarios command

REF. 048774 EAN. 3414971201545
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 0
Number of buttons 6
With LED indication Yes
With label area No
With display Yes
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour Black
RAL-number (similar) 9017
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) IP20
Min. depth of built-in installation box 55 mm
Width 129 mm
Height 93 mm
Depth 42 mm
Built-in depth 30 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 0-40 °C
Storage temperature -20-70 °C
Frequency 0-0 Hz
Standby consumption 8 mA
Terminal marking indication No
Halogen free Yes
Antimicrobial treatment No
Terminals capacity 0-6 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Addressable Yes
Connected object No
Operating method SCS
Programmable Yes

2 documents
Technical Sheet
S000103190FR-1.pdf pdf (0.36 Mo)
Technical Sheet
S000103190EN-1.pdf pdf (0.46 Mo)
1 document
Catalogue Commercial Page
ex223001_0653.pdf pdf (0.08 Mo)
2 documents
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل