تجاوز إلى المحتوى الرئيسي
Logo print

Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000

Plexo™ LEGRAND

Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000

REF. 092025 EAN. 3245060920258
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Max. conductor cross section 25 mm²
Equipped with None
Shape Square
Mounting method Universal
Mounting in the soil No
Mounting under water No
For tube diameter 25 mm
Inlet from the rear Yes
Length 121 mm
Width 121 mm
Depth 60 mm
Tackable No
Number of inlets 7
Type of housing feed-through Trimmable step membrane
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Red
Degree of protection (IP) IP55
Cover model Other
Transparent cover No
Cover attachment Bayonet latch
Castable No
With casting compound No
Sealable Yes
Circuit integrity None
With screening No
Weatherproof Yes
Operating / setting temperature -25-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Degree of impact strength (IK) IK07
Storage temperature -25-70 °C
RAL-number 3000
Antimicrobial treatment No
Label space/information surface No
Entry membrane gland type Flexible to cut
Vertical fixing center distance 44-50 mm
Horizontal fixing center distance 44-50 mm

2 documents
Technical Sheet
F00893FR-01.pdf pdf (0.98 Mo)
Technical Sheet
F00893EN-01.pdf pdf (0.98 Mo)
2 documents
Catalogue Technical Page
ex223001_0804-0805.pdf pdf (0.32 Mo)
Catalogue Commercial Page
ex223001_0802.pdf pdf (0.07 Mo)
1 document
Agreement
OC / CB-FR_715099 (0.51 Mo)