Support for rail equipment for columns and mini-columns
LEGRAND
Support for rail equipment for columns and mini-columns
REF. 031069
EAN.
3245060310691
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 45 mm |
---|---|
Height | 40 mm |
Depth | 90 mm |
Housing material | Plastic |
Housing material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Untreated |
Text field | No |
Colour | White |
Model | Other |
9 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION