تجاوز إلى المحتوى الرئيسي
Logo print

Transparent door for XL3 S 4000 enclosures height 2200 mm width 600 mm

XL³ S 4000 LEGRAND

Transparent door for XL3 S 4000 enclosures height 2200 mm width 600 mm

REF. 338131 EAN. 3414970900463
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Compartment door
Version as glazed door Yes
Version as door for disconnecting switch interlocking No
Width 600 mm
Height 2200 mm
EMC-version No
Material Steel
Surface finishing Powder coating
Colour White
Degree of protection (IP) IP40

5 documents
Workshop Book
Workshop Book
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
Instruction Use
LE09702AB.pdf pdf (1.29 Mo)
Instruction Use
LE09702AC.pdf pdf (1.28 Mo)
1 document
Catalogue Commercial Page
ex223001_0354.pdf pdf (0.1 Mo)
6 documents
Agreement
LOVAG-IT 18.128 (0.55 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)