تجاوز إلى المحتوى الرئيسي
Logo print

Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules

LEGRAND

Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules

REF. 001665 EAN. 3245060016654
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Depth 12.3 mm
Material Plastic
Surface protection Untreated
Colour Grey
RAL-number 7035
Width 323.5 mm
Width in number of modular spacings 18
Height 58.3 mm
Operating / setting temperature -10-40 °C
Storage temperature -20-70 °C
Halogen free No

3 documents
Workshop Book
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0394.pdf pdf (0.08 Mo)