تجاوز إلى المحتوى الرئيسي
Logo print

Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 40 - box

LEGRAND

Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 40 - box

REF. 027784 EAN. 3245060277840
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch Reverser
Max. rated operation voltage Ue AC 690 V
Rated permanent current Iu 50 A
Number of switch positions 3
With zero (off) position Yes
With retraction in 0-position No
Device construction Surface mounted device
Suitable for floor mounting Yes
Suitable for front mounting No
Complete device in housing Yes
Type of control element Toggle
Front shield size 72x72 mm
Degree of protection (IP), front side IP55

1 document
Instruction Use
096897001-01.pdf pdf (0.72 Mo)
3 documents
Catalogue Commercial Page
ex223001_0490.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0492-0493.pdf pdf (0.37 Mo)
Catalogue Technical Page
ex223001_0491.pdf pdf (0.04 Mo)
3 documents
Agreement
Agreement
Agreement
CSA-1725160 (0.1 Mo)